Generators | QSZ13 Q-Range | Cummins Inc.

QSZ13 Q-Range

Frequency

50 Hz
Rated for kW kVA
Prime 400 500
Standby 440 550

Certification

CE, UKCA

Product Availability

Europe

Applications

Agriculture
Commercial Industrial Generators
Construction
Healthcare
Prime Power
Small Business Standby
Standby Power
qsz13 for q range generator

Overview

This Cummins® commercial generator set is a fully integrated power generation system, providing optimum performance, reliability, and versatility for Stationary Standby and Prime Power applications.

What makes the QSZ13 generator sets so special

The fully equipped QSZ13 range of generator sets is designed to meet your market’s most critical needs. The QSZ13 generator sets combine the same reliable power and improved autonomy with a number of accessories as standard equipment to maximize the versatility.

Cummins has designed, engineered and manufactured the new Cummins QSZ13 range, ready for anything. Built in Europe, under European specifications, to fully support its customers in a wide range of modern needs.

Powerful support

We start supporting you as soon as you contact us, with a Cummins expert dedicated to you and technical support all the way. Behind the QSZ13 range it is a dedicated European sales team meaning faster delivery and greater availability to support your power needs.

Features & Benefits

  • Engine - Rugged 4 cycle industrial diesel QSZ13 series delivers reliable power and fast response to load changes.
  • Alternator - Stamford S series Class H with low reactance 2/3 pitch windings.
  • Controller - PC2.2: integrated microprocessor based generator set control system providing voltage regulation, engine/alternator protection, operator interface and isochronous governing.
  • Open and Enclosed - Versions available.
  • Performance (LAT) - up to 40ºC ambient temperature working operation without power derate for enclosed version.*100% PRP. Consult for additional cooling data
  • Fuel tank - 995 l with spillage catchment guaranteeing at least 14h autonomy at 75% PRP.
  • Emissions Compliance - Unregulated.
  • Smaller and lighter - Improved power to weight ratio with excellent efficiency.
  • Lifting and logistics - Optimized handling and storage needs.
  • Sound attenuated - Fully CE and UKCA compliant, the enclosure ensures a safe environment for users once installed.
  • Paint - Enhanced APNR painting system.
  • Optimized subsystems - Very simple to operate and use.
  • Battery - Lead acid, sealed, flooded/SLI technology battery.
  • Battery charger - Included as standard equipment to ensure engine is always ready to start.
  • Coolant heater - Included as standard equipment to ensure engine start during low ambient temperatures.
  • Easy to maintain - Easy service. Get it back in service faster, reducing downtime to a minimum.
  • Cummins reliability - Performance you can depend on even at high altitudes and extreme temperatures. Extended coverage is available on the comprehsnive worldwide warranty.
Specifications
  • Engine - QSZ13: 4 cycle, in-line, 6 cylinder, diesel, Turbocharged and Charge Air Cooled
  • Bore - 130
  • Stroke - 163
  • Displacement - 13 liter
  • Cylinder block - Alloy cast iron, in-line, 6-cylinder
  • Starting voltage - 24 Volts DC, negative ground
  • Fuel system - XPI
  • Standard cooling system - 50ºC ambient radiator
  • Alternator - Stamford S series, brushless, 4 pole, single bearing, revolving field
  • Controller - PC2.2, electronic control provides total system integration
  • Battery capacity - 2x140Ah
  • Fuel tank - 995l
  • Sound power level @ 75% PRP (LWA) *Considering 2dB(A) uncertainty - 109 dB(A)


To access our complete brochure library, click here.