QSB7-G5

Frequency

60 Hz
Rated for kW kVA
Prime 113 - 180 141 - 225
Standby 125 - 200 156 - 250

Certification

EPA Tier 3

Product Availability

North America

Applications

Residential Home Standby
Commercial Industrial Generators
QSB7 G5 generator

Overview

Cummins generator sets are fully integrated power generation systems providing optimum performance an reliability for stationary Standby applications.

Heavy Duty Engine - The rugged 4-cycle industrial Cummins QSB7 diesel engine delivers reliable power, low emissions and fast response to load changes.

Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.

Control System - The PowerCommand® 1.1 electronic control is standard equipment and provides total generator set system integration, monitoring and control.

Features & Benefits

  • Engine - Rugged 4-cycle industrial diesel delivers reliable power and fast response to load changes
  • Alternator - Several alternator sizes offer selectable motor starting capability with low reactance 2/3 pitch windings, low waveform distortion with non-linear loads and fault clearing short-circuit capability.
  • Controller - The PowerCommand® 1.1 electronic control is standard equipment and provides total generator set system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance.
  • Open and Enclosed - Optional weather protective and sound attenuated SL1 and SL2 aluminum enclosures that withstand 180 MPH wind loads.
  • Performance (LAT) - Standard cooling package provides reliable running at up to 50 °C (122 °F) ambient temperature.
  • Fuel tank - Dual wall sub-base fuel tanks are offered as optional features, providing economical and flexible solutions to meet extensive code requirements on diesel fuel tanks.
  • Emissions Compliance - EPA T2
  • Lifting and logistics - Open- set wet weight: 1470kg (3240lbs), Enclosed- set wet weight: 1600kg (3527lbs)-1665kg (3671lbs)
  • Sound attenuated - Optional weather protective and sound attenuated SL1 and SL2 aluminum enclosures that withstand 180 MPH wind loads.
  • Paint - Green or Sandstone
  • Battery - Battery capacity: 2 x 850 amps per battery at ambient temp. of 0 celsius (32 farenheit)
  • Battery charger - 100 amps
  • Coolant heater - <4 °C (40 °F) – cold weather <-18 °C (0 °F) – extreme cold
  • Cummins reliability - Standby: 2yr/1000 hrs Prime: 1yr/unlimited hrs 3 & 5 yr standby warranty options
Specifications
Engine QSB7-G5
Bore 107 mm (4.21 in.)
Stroke 124 mm (4.88 in.)
Displacement 6.7L
Cylinder block Cast iron, in-line 6 cylinder
Starting voltage 2 x 12 volt in parallel, negative ground
Fuel system Basic and regional fuel tanks
Standard cooling system High ambient radiator reliable running at up to 50 °C
Alternator Brushless, 4 pole, drip proof, revolving field
Controller The PowerCommand® 1.1 electronic control is standard equipment and provides total generator set system integration including automatic remote starting/stopping, precise frequency and voltage regulation, alarm and status message display, output metering, auto-shutdown at fault detection and NFPA 110 Level 1 compliance
Battery capacity 2 x 850 amps per battery at ambient temperature of 0 °C (32 °F)
Fuel tank Dual wall sub-base fuel tanks are offered as optional features, providing economical and flexible solutions to meet extensive code requirements on diesel fuel tanks
Sound power level @ 7m *Considering 2dB(A) uncertainty 72-73 dB(A)


To access our complete brochure library, click here.


Connect with us
Redirecting to
cummins.com

The information you are looking for is on
cummins.com

We are launching that site for you now.

Thank you.