Cummins RV Product Guide | Cummins Inc.

The ultimate Cummins RV product guide

Rv going down a hill with mountains in the background


 

Onan RV generators

Units

Frequency (Hz)

60

Fuel Type

Gas

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Gas

Frequency (Hz)

60

Fuel Type

Gas

Frequency (Hz)

60

Fuel Type

Gas

Frequency (Hz)

60

Fuel Type

Gas

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Gas/LPG

Frequency (Hz)

60

Fuel Type

Gas/LPG

Frequency (Hz)

60

Fuel Type

Gas

Frequency (Hz)

50, 60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

1 - 12 of 13

EC-AGS+ product overview

To see if the AGS+ is compatible with your generator, view our AGS+ Compatibility Guide. The Energy Command Auto Gen Start (AGS+) allows you to remotely monitor and manage your RV generator and set up automatic generator starting, all from your mobile device. With an easy-to-use mobile interface, it sends notifications and gives you access to your generator. Just download the app to your iOS or Android device, hookup your AGS_ to your RV, and you’re ready to operate remotely. Auto Generator Start Feature is not compatible with Lithium Batteries.

Functionality:

  • Auto gen start capability
  • Remote system operation
  • Advanced diagnostic capability
  • Power system component monitoring (i.e. maintenance and exercise reminders, generator hours, RV temperature, fault codes, current operation status, battery level, etc.)

Interface:

  • Mobile device app / Bluetooth connectivity (iOS and Android)

Kit contents:

  • EC-AGS+ Gateway
  • Wireless temperature sensor
  • Power harness
  • Y-Harness

Easy installation:

  • Less wiring – DIY installation possible
  • Wireless Temperature Sensors (place anywhere in coach)
  • Up to 3 per device
  • Wireless connectivity to personal mobile devices or standalone HMI

Peace of mind:

  • Don’t worry about your pets when you leave
  • Charge up your battery automatically before quiet time, so you have power all night
  • Start up the generator manually* from your phone or through voice activation (“Hey Siri/Google”)
    • *Bluetooth connection is requited to make changes to the generator or to manually start/stop the generator
  • Safety device prevents activation in storage

Serviceability:

  • Remote software and firmware updates – no need to call a technician to do that
  • Temporary access for technicians
  • Access to generator information (model and serial number)
  • EC-AGS+ iOS & Android app features
  • Receive notifications regarding maintenance & diagnostic alerts
  • Set automatic generator start triggers such as temperature (to turn on air conditioning)
  • Monitor temperature in up to three rooms or zones within the RV
  • Program “quiet time’ hours and battery charging preferences

Back to top

Connect with us