Higman Marine Selects Electronic Tier 3 Cummins | Cummins Inc.
""
Marine

Higman Marine Selects Electronic Tier 3 Cummins

by Alan Haig-Brown

Cummins Vessel Reference #785

The M/V Capt Calvin Hatfield owned by Higman Marine Services, Inc. peninsula dock in Houston, TX, January 21, 2016.

 

Delivered recently, the new pushboat M/V Capt. David Carriere is nearly identical to a series that Higman Barge Lines, Inc, of Houston, Texas has had built at Hope Services of Dulac Louisiana. The new 78 by 34-foot boat has a molded depth of ten feet. As with others in this series the towboat is built to a design by the well-known Houma, Louisiana naval architect firm Entech & Associates Inc.
 

 

The M/V Capt David Carriere has been delivered to Higman Marine by Hope Services of Dulac, LA.

 

Propulsion for the Capt. David Carriere is provided by a pair of Cummins QSK38 each of which produce 1000 HP at 1800 RPM. The selection of this engine pair represents Higman’s transition from Cummins K38-M2 EPA Tier 2 mechanical engines (http://www.haigbrown.com/hotips/?p=1001) to the QSK38 Tier 3, electronic engines for their fleet. Employing the same V-12 cylinder base engine, the QSK38-M featured electronic injection with modular common rail fuel system. This, along with a number of other modifications, provides for a cleaner fuel burn and results in lower emissions.

 

 

A wide shot of the engine room in the Capt. Calvin Hatfield.

 

Michael Aufdermauer, Marine Sales and Engineering for Cummins Mid-South, explains the significance of these QSK38 engines, “Higman has had many years of success with the legendary K38 and we are excited to continue working with them on these new boats as they transition to the new electronic QSK38 product.”
 

 

Blessing of the M/V Capt Calvin Hatfield at the Higman Marine Services, Inc. peninsula dock in Houston, TX, January 22, 2016.

 

The engines turn 73-inch diameter four blade Sound props with 58-inch pitch. These props are mounted on six-inch diameter 18-foot 11 7/8-inch long shafts with Twin Disc 5321 gears having 6:1 reduction. Tankage includes 27,768 US gallons of fuel, 6,700 gallons of potable water and 259-gallons each for gear, engine and hydraulic oil.

 

 

 

One of the M/V Capt. Calvin Hatfield’s electronic Tier 3 Cummins QSK38 engines.

 

A sister ship with the same propulsion package, M/V Capt. Calvin Hatfield, was delivered in December 2015 from the Southwest Shipyard LP, in Houston, Texas. A blessing ceremony was held at dock side in Houston TX on January 22, 2016.

 

 

M/V Capt. David Carriere Photo courtesy of Hope Services,

 

M/V Capt. Calvin Hatfield photos by Dave Einsel courtesy of Higman Marine Service

 

For further information:

 

 

John McMahan
Higman Marine Services, Inc. Houston, Texas
E-mail: [email protected]

 

Michael Aufdermauer
Marine Sales & Engineering Leader
Cummins Mid-South LLC
Phone: 504 648 8601
Mobile: 504 220 0799
Fax: 504 734 3097
E-mail: [email protected]

Dickey Henderson
Hope Services
8654 Shrimpers Row,
Dulac, Louisiana
LA 70361
Phone: 985 868 5524
E-mail: [email protected]

Alan Haig-Brown
A. Haig-Brown & Assoc. Ltd.
Bangkok office
Phone:  66 02 651 9633
Mobile:  6 085 347 6206
Skype name: alanhaig-brown
Web: www.HaigBrown.com

Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...