EX+ LS Air Disc Brakes for Linehaul & Trailer | Cummins Inc.

EX+™ LS Air Disc Brake

Product Availability

North America

Applications

CDBS Trailer
CDBS Truck
EX+ LS air disc brake

Specifically engineered for linehaul and trailer applications, the EX+ LS air disc brake is light in weight and heavy on performance. Built on proven and reliable EX+ architecture, this new component has been comprehensively tested to exceed customer needs.

Features & Benefits

  • Large piston diameter controls taper wear to extend pad life
  • Adjuster mechanism based on proven EX+ brake system
  • Standard with N Type friction, 2025 reduced copper-compliant brake pads
  • Piston seal is protected from heat exposure and debris for longer brake life
  • Common pad and service items for truck and trailer applications

OPTIONAL EQUIPMENT

  • Positive Pad Retraction (+PR): Ensures running clearance is at the friction couple, extending pad life and fuel economy
  • Electronic Pad Wear Warning Indicator: Pad wear sensing immediately communicates when pads have worn to the replacement point
  • Pad + Rotor Shields: Provides added protection from contaminants entering the brake

Contact your Driveforce representative for availability information.

Videos:



To access our complete brochure library, click here.