Generator models | C175D5E | Cummins Inc.

C175D5E

Frequency

50 Hz
Rated for kW kVA
Prime 126 158
Standby 140 175

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSB7-G5 NR3 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

126 kW

158 kVA

Standby

140 kW

175 kVA

Contact Sales or find a Location