Generator models | C180D5E | Cummins Inc.

C180D5E

Frequency

50 Hz
Rated for kW kVA
Prime 131 164
Standby 144 180

Product Availability

Latin America
QSB7 I-Range generator

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSB7-G5 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

131 kW

164 kVA

Standby

144 kW

180 kVA

Contact Sales or find a Location