Generator models | C185D6E | Cummins Inc.

C185D6E

Frequency

60 Hz
Rated for kW kVA
Prime 170 213
Standby 185 231

Product Availability

Latin America
QSB7 I-Range generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSB7-G5 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

170 kW

213 kVA

Standby

185 kW

231 kVA

Contact Sales or find a Location