Generator models | C200D2RE | Cummins Inc.

C200D2RE

Frequency

50/60, Dual Hz
Rated for kW kVA
Prime 180 225
Standby 200 250

Product Availability

North America
rental generator on trailer

Frequency

50/60

Dual

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSB7-G9 - Diesel

Rating

Prime

Standby

Product Type

60Hz Rental - Diesel

50Hz Rental - Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

200 - 500 kW/kVA

Prime

180 kW

225 kVA

Standby

200 kW

250 kVA

Related Models

Frequency (Hz)

50/60, Dual

Fuel Type

Diesel

Prime

135 kW

169 kVA

Standby

150 kW

188 kVA

Contact Sales or find a Location