Generator models | C40D2R | Cummins Inc.

C40D2R

Frequency

50/60, Dual Hz
Rated for kW kVA
Prime 31 38
Standby 34 42
Continuous 23 28

Product Availability

Latin America
4BT3.9-G2

Frequency

50/60

Dual

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

4B3.9-G2 - Diesel

Rating

Continuous

Prime

Standby

Product Type

50Hz Rental - Diesel

60Hz Rental - Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

25 - 200 kW/kVA

Prime

31 kW

38 kVA

Standby

34 kW

42 kVA

Continuous

23 kW

28 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

36 kW

45 kVA

Standby

40 kW

50 kVA

Contact Sales or find a Location