Iconic Engines: Cummins K38 Joins the Club | Cummins Inc.
""
Marine

Iconic Engines: Cummins K38 Joins the Club

by Alan Haig-Brown

Cummins Vessel Reference #627

Most Americans will recall an iconic automobile engine from their youth. It might be an early 1950s Ford V-8 flat head or a 1970s Dodge 426 Hemi. Over the decades other engines have been added to the list. In a similar fashion mariners have identified classic marine diesels.

One such is the Cummins 38-liter 2300-cu. inch engine known over the years as the KTA38. Canadian fisherman John Lenic has been running one in his 1978-built steel purse seiner Ocean Marauder. Still running on the original engine he swears by it. From Hong Kong to the Gulf of Mexico, when a fisherman steps up to a larger boat, the 38-liter Cummins is the engine of choice.

The big V-12 diesels are also popular on the inland rivers of Europe where they power the cargo vessels up and down the Rhine and Danube. Perhaps their most wide spread application is in push boats on America’s inland waterways. From the Gulf Intracoastal, up the Mississippi into the Ohio and down the Tennessee, where pushboats in the 2000 hp range are required, the odds are three to one that the engines will be a pair of Cummins KTA38.

If anything, the popularity of the 38-liter Cummins is increasing since the advent of the EPA Tier 2 emission requirements. As did their competition, Cummins developed an electronic version on the same 38-liter block, the QSK38 M, but the Cummins engineers were able to tweak the mechanical version to meet the Tier 2 requirements as well. This model of the classic engine is known as the K38-m EPA Tier 2 certified. As with earlier models the engine is, of course, also turbo-charged and after-cooled. It is available in two horsepower ratings of 850 or 1000 hp both at 1800 RPM.

Calvin Klotz, Louisiana-based VP of Marine for Cummins Mid-South, reports, “As of April, 2011, we had 20 sets of two engines on order. They are all Tier 2 compliant mechanical K38-M engines. Almost all are pushboats , we have sold 20 new pushboats in 2011 most are twin screw 2,000 Hp at 1800 RPM. total . Most are 72′ X 30′ but some are larger. We own 75% of this market because of our total cost of ownership. Our Time Between Overhauls (TBO) is best in class with many going over 30,000 hours between overhauls . We do say, that we expect all engines to get at least 25,000 hours. Our overhaul cost is competitive and actually better then our closest competitor. Our fuel economy is competitive and close to the competition’s more expensive electronic engine. We are a simple mechanical PT engine but we meet EPA Tier 2 specifications. The market loves this product and the support they receive from Cummins Mid South.”

Some owners and Gulf of Mexico-based builders with the Cummins mechanical Tier 2 compliant K38-M EPA Tier 2 certified engines on order or already delivered to the yard as of May 2011, include:

  • Eymard Marine two delivered in January 2011
  • Devaul Diesel  two delivered in February
  • Blessey building at Raymond and Associates two delivered in March
  • Coastal & Gulf at Raymond & Associates four engines
  • Progressive at Raymond & Associates two engines
  • Verret Shipyard & Blessy Marine six engines on order
  • Hope Shipyard & Higman Marine have two engines delivered and two on order
  • Chouest and Kennedy have taken deliver of six engines.

Other engine sets are on order or delivered to Rodriguez Shipyard, Cailou Island, Kirby Marine, LeBeouf Bros & Intracoastal Iron Works.

In addition to these firm orders, a number of other orders for the now iconic K38-M Tier II engine are pending.

 

For further information:

 

Calvin Klotz
V-P Marine Division
Cumins Mid-South Inc.
110 Airline Hwy
Kenner LA 70062
USA
Phone: 505 468 3535
E-mail: [email protected]

Scott Rath
North American Business Manager
Cummins Inc. Marine Business
Charleston, South Carolina
Phone: 843 745 1189
Mobile: 843 609 8852
E-mail: scott.r.rath@cummins

Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...