Engines | CPAK QSB6.7 (Tier III) | Cummins Inc.

CPAK QSB6.7 (Tier III)

Power

133 - 275 hp 99 - 205 kW

Torque

431 - 730 lb-ft 584 - 990 N•m

Certification

Tier 3 / Stage IIIA, EPA Tier 3, EU Stage IIIA

Product Availability

Africa Middle East, Asia Pacific, Europe, Latin America, North America

Applications

Agriculture
Construction
Mining Engines
Power Units
CPAK QSB6.7 (Tier III)

Features & Benefits

  • US EPA Tier 3 emissions certification - Cummins QSB6.7 Custompak meets US EPA Tier 3 Emission Certification.
  • Full authority electronic controls - Electronic engine control provides improved fuel economy, precision diagnostics and engine protection.
  • High-pressure common-rail fuel system - Allows multiple injection events for cleaner, quieter operation with consistent performance at every rpm.
  • Air cleaner - Heavy duty industrial air cleaners, with safety elements and restriction indicators included.
  • Baserail mounting - Heavy section base frame with option of extended rails for pump mounting.
  • Cooling system - Heavy duty, 50°C ambient capable radiator assembly and guarding incorporating jacket water and charge air cooling. Sucker or blower fan arrangements are available.
  • Exhaust - Integral industrial class exhaust silencer with rain cap. Residential grade silencer available as an option.
  • Instrument panel - Digital display for engine monitoring, with shut down protection, J1939 communication and programmable throttle control.
     
Specifications
Tier III engine Displacement Power
QSB6.7 6.7 liters

133 - 275 hp

99 - 205 kW

 



To access our complete brochure library, click here.
Efficiency
Performance

or