Engines | X12 Euro V | Cummins Inc.

X12 Euro V

Power

500 hp 373 kW

Torque

1700 lb-ft 2305 N•m

Certification

Euro V, Euro 5

Product Availability

Asia Pacific

Applications

Heavy-duty Truck
X12 euro 5

The innovative architecture of the X12 results in a remarkably low engine weight of 862 kg, achieved through a sculptured block design and the use of high-strength composite materials for components such as the oil pan and valve cover.

The X12 is Euro 5 emissions compliant using selective catalytic reduction (SCR) technology with AdBlue/DEF (Diesel Exhaust Fluid) dosing. Significantly, the X12 will achieve Euro 6 compliance without the addition of exhaust gas recirculation (EGR).

The X12 incorporates Cummins’ XPI (Extreme Pressure Injection) common rail fuel system, derived from the 15-litre ISX. Generating injection pressures in excess of 30,000 psi, the XPI system improves combustion and fuel economy, reduces noise and enables fast response at low rpm.

The use of a rear geartrain also contributes to overall engine refinement by reducing vibration and lowering noise.

The X12 uses a standard wastegate turbocharger and also has an integrated engine brake that delivers the high retarding power that Cummins heavy-duty engines are renowned for. The engine’s single cam in-head design with roller valve train and high efficiency intake ports continues the design theme of minimum complexity and maximum efficiency.



To access our complete brochure library, click here.
Efficiency
Performance

or