Generator models | C200D5E | Cummins Inc.

C200D5E

Frequency

50 Hz
Rated for kW kVA
Prime 145 181
Standby 160 200

Product Availability

Latin America
QSB7 I-Range generator

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSB7-G5 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

145 kW

181 kVA

Standby

160 kW

200 kVA

Contact Sales or find a Location