Frequency
60 Hz
| Rated for | kW | kVA |
|---|---|---|
| Standby | 100 | 125 |
Product Availability
North America
Częstotliwość
60
Emission Levels
E.U., mobile application
E.U., stationary application
EPA, nonroad (portable) application
EPA, stationary emergency application
EPA, stationary non-emergency application
Engine Model & Fuel Type
QSJ5.9G-G3 - Propane
Ocena
Standby
Product Type
Residential & Light Commercial
Type of Enclosure
Sound Attenuated & Weather Protective
Unhoused
kW/kVA
25 - 200 kW/kVA
Standby
100 kW
125 kVA