Frequency
60 Hz
| Rated for | kW | kVA |
|---|---|---|
| Standby | 175 | 219 |
Product Availability
North America
Częstotliwość
60
Emission Levels
E.U., mobile application
E.U., stationary application
EPA, nonroad (portable) application
EPA, stationary emergency application
EPA, stationary non-emergency application
Engine Model & Fuel Type
QSJ8.9-G3 - Natural Gas
Ocena
Standby
Product Type
Residential & Light Commercial
Type of Enclosure
Sound Attenuated & Weather Protective
kW/kVA
200 - 500 kW/kVA
Standby
175 kW
219 kVA