C550D5

Frequency

50 Hz
Rated for kW kVA
Prime 400 500
Standby 440 550

Product Availability

Latin America

Częstotliwość

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSX15-G8 - Diesel

Ocena

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

500 - 1000 kW/kVA

Prime

400 kW

500 kVA

Standby

440 kW

550 kVA

Related Models

Frequency (Hz)

50

Fuel Type

Diesel

Prime

400 kW

500 kVA

Standby

440 kW

550 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

455 kW

569 kVA

Standby

500 kW

625 kVA

Contact Sales or find a Location