Precision-Forged Gears, Ring Gears and Pinion Gears | Cummins Inc.

Precision-Forged Gears

Product Availability

North America

Applications

CDBS Bus and Coach
CDBS Construction and Utility
CDBS Fire and Rescue
CDBS Heavy Haul
CDBS Truck
Defense
Precision-forged gears

We are a global leader in the design and manufacture of precision-forged gears. Used in a majority of Class 5 through Class 8 commercial vehicles manufactured in North America and worldwide, we offer gear solutions for a range of demanding applications including linehaul, bus and coach, logging, fire and emergency, military, construction and mining.

Our customers enjoy economies of scale and have modular designs that are produced using our customized processes. Our net-shaped gear teeth offer significant advantages over cut-tooth gears, such as:

  • Increased strength, longer life and improved power density
  • Improved quality, consistency and reliability
  • Modular feature flexibility

Features & Benefits

  • Hot-forged controlled grain flow resulting in increased impact strength and longer life
  • Increased tool life
  • Reduced machine cycle time
  • Increased cutting machine capacity
  • Reduced raw material cost
  • Customized for your specific application needs
Bevel Gears Cylindrical Gears Near-Net Forged Gear Quality Features Tooth Profile
Straight or spiral/hypoid Spur or helical AGMA classes 9-8 DIN classes 8-9 Weight saving pockets Splines: internal or external Driver Dogs Unrestricted
2”-9” OD Up to 13” high Up to 50lbs.


To access our complete brochure library, click here.