Generator models | C200N6 | Cummins Inc.

C200N6

Frequency

60 Hz
Rated for kW kVA
Prime 180 225
Standby 200 250

Product Availability

North America
Cummins PSI 11.1L Generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

PSI 11.1L - Natural Gas

PSI 11.1L - Propane

Rating

Prime

Standby

Product Type

60Hz Natural Gas

60Hz Propane

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

180 kW

225 kVA

Standby

200 kW

250 kVA

Contact Sales or find a Location