Generator models | C300N6 | Cummins Inc.

C300N6

Frequency

60 Hz
Rated for kW kVA
Standby 300 375

Product Availability

North America
Cummins GTA855E Generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

GTA855E (EICS) - Natural Gas

Rating

Standby

Product Type

60Hz Natural Gas

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Standby

300 kW

375 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

250 kW

312 kVA

Contact Sales or find a Location