Generator models | C350N6 | Cummins Inc.

C350N6

Frequency

60 Hz
Rated for kW kVA
Standby 350 437

Product Availability

North America
Cummins KTA19SLB Generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

KTA19SLB - Natural Gas

Rating

Standby

Product Type

60Hz Natural Gas

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Standby

350 kW

437 kVA

Contact Sales or find a Location