Engines | 6C8.3 | Cummins Inc.

6C8.3

Power

185 - 260 hp 138 - 194 kW

Torque

lb-ft 0 N•m

Certification

Non-Regulated

Product Availability

India

Applications

Compressor
Marine
G-Drive - Oil and Gas
Pump

The C8.3 is built to last, with a cast-iron unitized block with fewer parts than traditional diesel designs, fewer Cummins Pump Engine 6C8.3joints and simplified maintenance. This block has been structurally reinforced to resist bending and torsion, eliminating 1 dBA of noise output.

Heavy-duty features include:

  •  Heavy-duty pistons with Ni-Resist inserts for longer life
  •  Mid-stop cylinder liners that reduce cavitation and improve rebuildability
  •  Plateau honing on the cylinder liners for near-perfect cylinder geometry, virtually eliminating oil consumption
  •  A robust Holset HX40 wastegated turbo with excellent low-end torque
  •  An in-line fuel pump that delivers higher injection pressures for cleaner combustion, more power and flexible fueling
  •  A helical gear train that operates smoother and quieter
  •  A proven design with millions of C Series engines in service everywhere around the world
Specifications
Feature Specifications
Engine Family 6C8.3
Engine Configuration Inline, 6 cylinder
Displacement 8.3 L
HP Range (diesel) 185-260 HP
HP Range (gas) N/A
Aspiration TA, TAA
Fuel System Inline Injection Pump
Dimensions (mm) 1128 x 749 x 1096
Weight (Kg) 617
Emissions Non Certified


To access our complete brochure library, click here.
Efficiency
Performance

or