Generator models | C170D6 | Cummins Inc.

C170D6

Frequency

60 Hz
Rated for kW kVA
Prime 165 206
Standby 170 213
Continuous 128 160

Product Availability

Latin America
6cta8.3 generator

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6CTA8.3-G2 - Diesel

Rating

Continuous

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

165 kW

206 kVA

Standby

170 kW

213 kVA

Continuous

128 kW

160 kVA

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

170 kW

213 kVA

Standby

185 kW

231 kVA

Contact Sales or find a Location