Generator models | C230D6E | Cummins Inc.

C230D6E

Frequency

60 Hz
Rated for kW kVA
Prime 207 259
Standby 230 288

Product Availability

Africa Middle East, Asia Pacific, India, Latin America, North America

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSL9-G7 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

200 - 500 kW/kVA

Prime

207 kW

259 kVA

Standby

230 kW

288 kVA

Contact Sales or find a Location