Onan P5000iDF EFI Dual Fuel Portable Generator

Currently available exclusively in the United States of America.

 

Whether you need power for your RV, camper, event or jobsite, this digital inverter dual-fuel (gasoline/propane) portable generator is powerful, insulated to reduce noise levels and lightweight so you can transport quickly and easily.

Frequency

60 Hz

Certification

CARB, EPA

Product Availability

North America

Applications

Portable Generators
Onan P5000iDF EFI Dual Fuel Portable Generator
Specifications
  • Operates at a noise level as low as 52 dBA
  • Lower fuel usage and longer run times than carbureted engine
  • Delivers high altitude performance up to 13,123 ft without a carb kit
  • Carbon Monoxide sensor with automatic shut down for safety
  • Fuel selector switch enables easy changeover between gasoline or propane fuels
    • Gas: 5000 peak watts/3900 running watts
    • Propane: 4500 peak watts/3500 running watts
  • Wireless key fob for remote starting
  • One 120V 30A (L14-30R) AC outlet
  • Two duplex GFCI 120V 20A AC (5-20R) outlet
  • Two 5V USB ports
  • VFT Data Center displays: Remaining Run Time, Maintenance Reminders, Fuel Level, Voltage, Frequency, Lifetime Hours
  • Push button and remote start with pull-cord backup
  • Battery charger
  • Dependable 224 cc EFI OHV four-stroke Cummins Onan engine
  • 3.4-gallon fuel tank for 16.8-hour run time at 25% load or 13-hours at 50% load
  • 20-hour run time at 25% load with 20 lb standard propane tank (4.6 gal)
  • Telescoping handle with preassembled 5.5 in wheels


To access our complete brochure library, click here.