Engines | B5.9 (Tier 2) | Cummins Inc.

B5.9 (Tier 2)

Power

hp 0 kW

Torque

lb-ft 0 N•m

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Agriculture
Construction
Oil and Gas Engines

150 - 173 HP
5.9 Liter Displacement

KEY FEATURES:

  • Parent Bore Cylinder Block:  Structurally advanced design handles high pressures with greater durability.
  • Plateau-Honed Cylinders: Near-perfect cylinder geometry virtually eliminates oil consumption. 
  • Cummins Holset Turbochargers: Wastegated designs optimize operations for improved response across the torque curves.
  • Forged Steel Crankshaft:  Superior strength for longer engine life.

 

OPTIONAL FEATURES:

  • Resistive Grid Heating: Electric grid preheats intake air to improve cold startability.
  • Noise Reduction: Three optional packages reduce acoustic by an additional 4.5 dBA.

 



To access our complete brochure library, click here.
Efficiency
Performance

or