Fire Pumps | CFP9E | Cummins Inc.

CFP9E

With advanced electronics, higher torque, and better speed control, the CFP9E allows for shorter service times, longer maintenance intervals, increased fuel economy, and up to 50% less noise. This midrange engine with the Variable Speed Pressure Limiting Control (VSPLC) option provides an additional array of horsepower options than the CFP5E or CFP7E models.

Power

215 - 410 hp 160 - 306 kW

Displacement

543 cu in (8.9 L)

Certification

EPA Tier 3

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America
CFP9E fire pump drive engine

The CFP9E-F65, -F75 and -F85 high horsepower models have advanced electronics, higher torque, and higher horsepower than the standard CFP9E, while still offering shorter service times, longer maintenance intervals, increased fuel economy, and up to 50% less noise.

Features & Benefits

  • High Pressure Common Rail (HPCR) Fuel System with Full-authority Electronic Controls - Improves cold-weather starting and allows multiple injection events for cleaner, quieter operation with consistent performance at every rpm. Electronic controls deliver critical information for controlling costs, reducing maintenance, and seamless integration with other components.
  • Stiffer Block and Head - Reduces noise and vibration. Fluid circuits are integrated, replacing hoses and eliminating potential leaks.
  • Patented Mid-stop Cylinder Liners - Resist cavitation, extend life-to-overhaul.
  • Improved Piston Design – Delivers optimal combustion by combining symmetrical piston bowl with centered injectors. Ni-Resist piston inserts give exceptional oil control for longer life.
  • Improved Crankcase Ventilation - Virtually eliminates oil carryover.
  • Valve Cover and Gasket - Isolated design with perimeter bolting allows for better sealing and improved reliability.
  • Heavy-duty Lube System - Targeted piston cooling and increased lube flow to the power cylinder result in increased piston reliability and durability. Improved lube and bypass filtration system increase ring and bearing life by as much as 63%.
  • Heavy-duty Roller Followers - Camshaft roller followers give the QSL engine superior durability and camshaft life.
  • Auto-tensioning Belt Drive - Self-adjusting for optimum tension, increases fan, alternator, and fan belt life.
  • Two-stage Fuel Filter - Provides a balanced level of particle separation to maximize fuel filter life and protect vital fuel system components.
  • Gear Housing Design and Front-end Support – Improves durability with gear housing and accessories mounted directly to the block.

Emissions: EPA/CARB Tier 3

Engine Type: 4 Cycle; In-Line; 6 Cylinder

Aspiration: Turbocharged and Charge-air Cooled

Displacement: 543 in3 (8.9 L)  

Rotation: Counterclockwise from flywheel end

Model Name Engine Type Aspiration Displacement Rotation Certification Power Min (Hp) Power Max (Hp) Spec Sheet
CFP9E-F10 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 543 cu in (8.9 L) Counterclockwise from flywheel end 215 275 CFP9E/EVS-F10 Spec Sheet
CFP9E-F20 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 543 cu in (8.9 L) Counterclockwise from flywheel end 233 299 CFP9E/EVS-F20 Spec Sheet
CFP9E-F30 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 543 cu in (8.9 L) Counterclockwise from flywheel end 252 323 CFP9E/EVS-F30 Spec Sheet
CFP9E-F40 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 543 cu in (8.9 L) Counterclockwise from flywheel end 271 347 CFP9E/EVS-F40 Spec Sheet
CFP9E-F50 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 543 cu in (8.9 L) Counterclockwise from flywheel end 291 363 CFP9E/EVS-F50 Spec Sheet
CFP9E-F65 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 543 cu in (8.9 L) Counterclockwise from flywheel end 380 380 CFP9E/EVS-F65 Spec Sheet
CFP9E-F75 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 543 cu in (8.9 L) Counterclockwise from flywheel end 401 401 CFP9E/EVS-F75 Spec Sheet
CFP9E-F85 4 Cycle; In-Line; 6 Cylinder Turbocharged and Charge-air cooled 543 cu in (8.9 L) Counterclockwise from flywheel end 410 410 CFP9E/EVS-F85 Spec Sheet


To access our complete brochure library, click here.