Generator models | C120D5 | Cummins Inc.

C120D5

Frequency

50 Hz
Rated for kW kVA
Prime 87 109
Standby 96 120
Continuous 46 58

Product Availability

Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6BT5.9-G6 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

87 kW

109 kVA

Standby

96 kW

120 kVA

Continuous

46 kW

58 kVA

Contact Sales or find a Location