Generator models | DQDAB | Cummins Inc.

DQDAB

Frequency

60 Hz

Product Availability

North America

Frequency

60

Emission Levels

U.S. EPA, Stationary Emergency Application; Outside of U.S. and E.U. Application

Engine Model & Fuel Type

QSL9 - Diesel

Rating

Standby

Prime

Product Type

Generator Set

Related Models

Frequency (Hz)

60

Fuel Type

Diesel

Prime

225 kW

281 kVA

Standby

250 kW

313 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

270 kW

338 kVA

Standby

300 kW

375 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

210 kW

263 kVA

Standby

230 kW

288 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

250 kW

313 kVA

Standby

275 kW

344 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

225 kW

282 kVA

Standby

250 kW

313 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

250 kW

312 kVA

Standby

275 kW

343 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Prime

270 kW

338 kVA

Standby

300 kW

375 kVA

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Frequency (Hz)

60

Fuel Type

Diesel

Contact Sales or find a Location