Engines | R2.8 Turbo Diesel | Cummins Inc.

R2.8 Turbo Diesel

Power

161 hp 120 kW

Torque

310 lb-ft 420 N•m

Certification

Non-certified

Product Availability

North America

Applications

Repower
Cummins Repower R2.8 Turbo Diesel Engine

Not all crate engines deliver the same dependability. When critical components such as fuel pumps, filters, accessories, starters, and flywheels aren’t included in an engine package, you have to piece together these components from various manufacturers, hoping for the best. For the vehicle specific components not included with our R2.8 Turbo Diesel, such as motor mounts and cooling packages, we help you by including the most thorough installation guide and owner’s toolkit available in the crate market, as well as on-call support from Cummins Care. A team of dedicated enthusiasts is standing by to help.

 View Repower Profiles using the R2.8 Turbo Diesel

Specifications
Horsepower 161 hp 120 kW
Torque 310 lb-ft* 420 N•m
Displacement 171 cu in 2.8 L
Number of Cylinders 4  
Bore 3.70 in 94 mm
Stroke 3.94 in 100 mm
Compression Ratio 16.9:1  
Engine Weight 503 lb 228 kg
Dimensions 28.3 in (h) x 25 in (w) x 25.1 in (d) 720 mm (h) x 635 mm (w) x 638 mm (d) 
Aspiration Turbocharged & Aftercooled  
Fuel System Bosch Electronic  

 

See if your business qualifies to be part of the Cummins Repower Builders Program:

 Apply for the Repower Builders Program



To access our complete brochure library, click here.
Generic installation guide
Installation guide

The installation guide discusses general aspects of the installation into a suitable vehicle, ancillary system considerations, and also specifications and dimensions for the majority of components.

R2.8 Engine
What's in the crate?

Our team of Enthusiasts have put together a package that provides you everything you need to start your engine with the exception of a battery, cooling package, and of course, diesel fuel to get your new Cummins running as quickly as possible. Below is what is included in your crate engine kit:

  • R2.8 Turbo Diesel engine assembly
  • Complete front-end accessory drive (Alternator, Power Steering Pump, Fan Hub, Serpentine Belt)
  • Cam-Driven Vacuum Pump
  • Remote Fuel Filter/Water Separator
  • Remote Oil Filter
  • Mass Airflow Sensor and Housing
  • Engine Wiring Harness and Engine Control Module
  • Starter
  • Flywheel
  • Universal Vehicle Wiring Harness (not including starter wiring)
  • Throttle Pedal
  • J1939 CAN Dash Display
  • Owner’s Manual**
  • Installation Guide**
  • Cummins Quick Serve Online Access**
  • Emissions Testing Information

Emissions

The Cummins R2.8 Turbo Diesel (PN 5467046) crate package is not CARB-approved at this time.

Due to state/provincial law restrictions, these engines are not currently available for purchase in the state of Texas, state of West Virginia or the province of Quebec. Warranty service with respect to the engines and loose components will not be available in the states of Texas and West Virginia.

The Cummins R2.8 Turbo Diesel has demonstrated (in a representative vehicle with a manual transmission) through the testing procedures prescribed in 40 CFR Part 86 to meet EPA’s Tier 1 LDT2, LDT3, and LDT4 end of useful life emissions standards. The same vehicle also demonstrates Tier 0 LDT1/LDV end of useful life emissions standards. This means that the R2.8 generally is suitable for Model Year 1999 or earlier light duty trucks and Model Year 1993 or earlier passenger cars. However, the suitability of the R2.8 engine to any vehicle is the responsibility of the installer and may depend on state or area laws. Installation of this part in a vehicle or application for which it is not intended may violate U.S. and Canadian laws and regulations related to motor vehicle emissions and will void the applicable engine warranty. Check your state and local emissions requirements before purchasing.

U.S. EPA CARB


Warranty

Base Warranty – Owner is responsible for all labor expenses related to service under this Warranty. This Warranty covers any failure of the Engine or loose components supplied with the engine kit which result, under normal use and service, from a defect in material or factory workmanship ("Warrantable Failure”). Coverage begins upon the date of delivery of the Engine to the first owner and runs for 2 years/2,600 hours. This Warranty is made to all owners in the chain of distribution and coverage continues to all subsequent owners until expiration of the period of coverage. Complete detailed warranty information is included with the engine documentation.

Limited 2 year/2,600 hour warranty terms


Gear ratio calculator

An engine's performance in a vehicle is heavily dependent upon the rest of the driveline configuration. Please use this simple interactive gear ratio calculator as a tool to help plan your build for optimum performance, fuel economy, or the perfect balance to suit your needs.


Additional considerations

The R2.8 Turbo Diesel crate engine is NOT a direct bolt-in engine replacement for any specific vehicle. Before purchasing, considerations should be made for cooling package modifications, air conditioning, appropriate transmission pairing and adaptability, engine mounting, intake and charge air cooler plumbing, wiring integration and other mechanical/electrical modifications that may arise when undergoing a major vehicle modification. It is recommended that all major vehicle modifications are performed by professionals.

*Installation of a crate engine does not necessarily increase the vehicle’s original payload and towing ratings. Please read all emissions information for the desired part number prior to purchase as Federal emissions laws apply.

**Printed materials may be shipped separately at a different date than the crate engine shipment.

 
R2.8 Wiring Harness Controls
 


Frequently asked questions

The R2.8 Turbo Diesel is the first factory-built diesel crate engine on the market. Cummins Repower uses proven parent engine families and tailors them specifically for the light duty enthusiast aftermarket. The 2.8 liter 4-cylinder engine is currently used in small pickups, chassis cabs, SUV’s, Vans, commercial vehicles and industrial equipment around the world in some of the harshest environments. The proven platform is a lightweight (~500 lbs.), electronically controlled, high pressure common rail compact package ideal for most small pickup and SUV applications for qualifying vintages.What is included with the engine?

The R2.8 Turbo Diesel crate engine package is the most complete factory-built option on the market today. The engine comes fully dressed (with mega bracket capable of accepting optional AC Compressor) and the wiring harness for both the engine bay and interior side are as plug as play as they come.

PN 5467046 includes:

  • R2.8 Turbo Diesel engine assembly
  • Complete front-end accessory drive (Alternator, Power Steering Pump, Fan Hub, Serpentine Belt) 
  • Cam-Driven Vacuum Pump
  • Remote Fuel Filter/Water Separator
  • Remote Oil Filter
  • Mass Airflow Sensor and Housing
  • Engine Wiring Harness and Engine Control Module
  • Starter
  • Flywheel
  • Universal Vehicle Wiring Harness (not including starter wiring)
  • Throttle Pedal
  • J1939 CAN Dash Display
  • Owner’s Manual
  • Installation Guide
  • Cummins Quick Serve Online Access
  • Emissions Testing Information

The Cummins R2.8 Turbo Diesel (PN 5467046) has demonstrated through the testing procedures prescribed in 40 CFR Part 86 to meet EPA’s Tier 0 (LDT 1 and 2) and Tier 1 emissions standards (LDT 2 weighing less than 4000 lb. complete weight). This means that the R2.8 generally is suitable for Model Year 1999 or earlier light duty trucks. However, the suitability of the R2.8 engine to any vehicle is the responsibility of the installer and may depend on state or area laws. Installation of this part in a vehicle for which it is not intended may violate U.S. and Canadian laws and regulations related to motor vehicle emissions. Check your state and local emissions requirements before purchasing.

Due to state / provincial law restrictions, these engines are not currently available for purchase in the state of Texas or the province of Quebec.

Even for non-CARB states, the general rule of the Federal Clean Air Act says that a modification to any emissions control device needs to be as clean or cleaner than the part which is being replaced. It is the consumer’s responsibility to follow the letter of the law, despite the presence of vehicle emissions testing in your region. Cummins will dissuade such behavior by refusing to service illegal installations and the vehicle owner or builder is liable for any potential legal/compliance fallout associated with improper use of the certified products.

The first thing to do as soon as you have any issue is to email a specialist and tell them that you have an R2.8 Turbo Diesel Crate engine, give them your ESN, and they will give you instructions on next steps.

If you are near a Cummins location, you can also take the failed component, ESN, owner information, date of purchase and receipt to your local distributor parts counter and request 'parts warranty.'

If you have a component fail outside of warranty, please email a specialist to report the issue and to ensure there is no recall on the part.

Any authorized Cummins distributor has the capability to service Cummins Repower engines using the same tools and resources that are used to service all other commercial Cummins products.

This sets Cummins Repower engines apart from the illegal junkyard engines conversions where there is no OEM support model in place.

Efficiency
Performance

or