Generator models | C150N6 | Cummins Inc.

C150N6

Frequency

60 Hz

Product Availability

North America
Cummins QSJ9.8G Generator

Frequency

60

Emission Levels

U.S. EPA, Stationary Emergency Application; Outside of U.S. and E.U. Application

Engine Model & Fuel Type

QSJ8.9G - Natural Gas

Rating

Standby

Product Type

Generator Set

Related Models

Frequency (Hz)

60

Fuel Type

Propane

Standby

150 kW

188 kVA

Frequency (Hz)

60

Fuel Type

Propane

Standby

125 kW

156 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

200 kW

250 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas

Standby

175 kW

219 kVA

Frequency (Hz)

60

Fuel Type

Natural Gas

Frequency (Hz)

60

Fuel Type

Natural Gas

Frequency (Hz)

60

Fuel Type

Natural Gas

Contact Sales or find a Location