Generator models | C2250D5 | Cummins Inc.

C2250D5

Frequency

50 Hz
Rated for kW kVA
Prime 1600 2000
Standby 1800 2250
Data Center Continuous 1600 2000

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSK60-G4 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Unhoused

kW/kVA

> 2000 kW/kVA

Prime

1600 kW

2000 kVA

Standby

1800 kW

2250 kVA

Data Center Continuous

1600 kW

2000 kVA

Contact Sales or find a Location