Generators | Switchgear | Cummins Inc.

Switchgear

Cummins Power Generation is the industry leader in designing the most reliable and advanced paralleling switchgear controls. Utilizing state-of-the-art PowerCommand® technology and architecture to precisely control and manage sources to ensure power is delivered to the loads.  

 

We offer paralleling switchboards listed to UL 891 or UL 1558 for applications ranging from 208 to 600 volts. In addition, medium voltage paralleling switchgear ranging from 3.3kV to 27kV.

Certification

UL 891, UL 1558, IEEE C37.20.2

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Paralleling Controls
switchgear product

Cummins Power Generation has been designing reliable paralleling power solutions since the early 1960s for a wide range of applications. In 1995, Cummins Power Generation introduced the first fully integrated PowerCommand® digital controls across its entire range of commercial generator sets. These sophisticated controls form the industry’s only fully integrated platform, combining engine and alternator control and protection functions into a single, reliable system.

PowerCommand® digital paralleling systems from Cummins Power Generation provide more functionality and robust controls than any other paralleling system available today. Using common control blocks with prototype-tested components these systems deliver the features and performance you require. At the heart of a Cummins paralleling system is a PowerCommand® Digital Master Control (DMC) designed to directly interface with Cummins paralleling controls, and transfer switch controls.

The DMC is designed for low or medium voltage, isolated and utility paralleling applications, providing total system level functionality and control.

 

Low voltage
power control systems

Medium voltage
power control systems

Features at a glance:

Features & Benefits

  • Intuitive system operator interface for system configuration, monitoring, data logging  and diagnostics
  • Load management
  • One or multiple load bus control
  • VAR/Power factor control
  • Utility main, generator main, generator paralleling, tie breaker control and feeder control
  • Utility paralleling, peak-shave/base load, import/export
  • Extended paralleling, soft-ramp or hard-closed transition
  • System testing with and without load
  • Load bank control
  • Simple to complex sequences of operation
  • Manage and control microgrids including PV, BESS, hydro, wind and generator assets
  • Manage and control CHP (combined-heat-and-power)
  • Manage and control balance of plant
  • Remote HMIs
  • Modbus TCP/IP, RTU, BACnet, IEC 61850 and DNP3
Cummins sales and service worker
World-class sales and service

The right support — right when you need it. With the largest global and local support footprint in the industry, Cummins owns, trains and controls its entire distributor network. You’ll always have a direct connection to the people who know Cummins' solutions best.

Specifications

Distribution board options:

  • LV and MV with UL891, UL1558
  • Low voltage from 2000A to 10000A and medium voltage from 1,200A to 4,000A
  • 65kAIC to 200KAIC bracing
  • Bus type and insulation
    • Copper, aluminum
    • Silver-plated, tin-plated
    • Insulated
  • NEMA1 and NEMA3R (Walk-In, Non-Walk-In) enclosures
  • Top and/or Bottom conduit entries - Top entry buss duct
  • Surge arrestors and capacitors
  • Arc flash reduction switches


To access our complete brochure library, click here.