Transfer Switches | Remote Annunciator | Cummins Inc.

Remote Annunciator

PC80 X-Series; Listed to UL 1008, the standard for transfer switch safety.

The PowerCommand Transfer Switch Remote Annunciator allows you to remotely monitor up to eight X-Series transfer switches on one easy-to-read color LCD screen. At a glance, you will know the transfer switch position, source availability, and whether there are active events or alerts. An intuitive user interface provides you access to additional information for each transfer switch, including source voltage, frequency, alert logs, and command functions to initiate tests, override transfer timers, and load shed remotely.

Product Availability

Latin America, North America
Remote annunciator PC80 X-Series

 

 

Features & Benefits

  • Connectivity — Supports communication up to 8 transfer switches simultaneously via RS485 Modbus RTU (1000m max. distance), Modbus TCP/IP (100m max. distance), and includes support for one hardwire connected control. 
  • Flexible mounting options — Three kits available for your convenience: Annunciator only, flush panel mounted with barrel-type keyed lock switch for ease of Installation In panel boards, and with wall-mountable Type 1 enclosure. 
  • No special tools needed - Capable of being setup and configured via the annunciator's user interface without any additional software tools. Software tool Is available for firmware update support if needed. AC-204 (Last revised: 11/2022) 
  • Cybersecurity — Cummins is committed to protecting our products from cyber threats. The remote annunciator has three levels of California SB-327 compliant password protection. A keyed lock switch Input allows for quick access to test and shed commands while securing deeper functions and configurations. 
  • Third-party support — Supports basic annunciation (position, source availability, alarm) for one transfer switch via discrete I/O. 
  • Product certification — UL1008 listed, RoHS compliant 
  • Warranty and service — Backed by a comprehensive warranty and worldwide distributor service network. 
     

Power Supply Inputs

24-14AWG

 

2x (Main and Optional Backup), diode isolated

Modbus RTU

1x 3-wire RS485 network with Isolated ground and power supply

Modbus TCP/IP

1x RJ45 ISO 802-3 / IEEE 802.3 (10/100 Base-T) compliant

Discrete Inputs

Connect to GND Active

24-14AWG

Key lock and return signal (default state is locked, jumper between to unlock)

Hardwire Connected ATS:

1x Source 1 Connected

1x Source 2 Connected

1x S1 Available

1x S2 Available

1x ATS Fault/Alarm

Discrete Outputs

Low Side Driver

0.5A DC Continuous

24-14AWG

1x Any Alarm

6x Load Shed (Pre-assigned to ATS 3-8)

Hardwire Connected ATS:

1x Remote Test

Display

Built-in, TFT RGB 4.3"

DC Electrical Disturbances

IEEE C37.90.1, IEEE C37.90.2, and ISO 7637-2 compliant

ISO 9001

Manufactured under compliance with ISO9001 practices

EMC

EN 61000-6-2, EN 61000-6-4

Impact Protection

EN 62262, EN 50102

Regulatory Certification

UL 1008 listed and marked, RoHS compliant

Model Name Certification Spec Sheet
Remote Annunciator AC-204


To access our complete brochure library, click here.