Six 3200-HP Tugs Delivered | Cummins Inc.
""
Marine

Six 3200-HP Tugs Delivered

by Alan Haig-Brown

Cummins Vessel Reference #737

One of six: ready to go to work.

 

Ngieng Hock Sii of Rajang Maju Marine Industries reports that his yard has delivered a half-dozen Cummins-powered tugs to Coastal Contracts Bhd. of Sabah, Malaysia. Coastal is a Malaysia based firm offering services that “include build, charter, repair, maintain and trade of marine vessels, ranging from tug boats, oil barges, dump barges, landing craft to offshore support vessels and more.” (www.coastalcontract.com)

 

The new set of tugs are classed by NKK as NS*(TUG) MNS, Tug Unrestricted Navigation. They are 32 meters overall length with 9.144-beam and a 4.2-meter molded depth. Capacities include 212 tons of fuel oil, 32 tons of potable water and 24 tons of ballast water. The vessels are fitted with fuel oil transfer pumps rated at 10 cubic meters per hour with a 20-meter head and fresh water pumps to transfer up to 4.8 cu. m. per hour with a 19-meter head. Accommodation is provided for up to 14 persons in two single person cabins and six two-person cabins.

The main engines are a pair of Cummins KTA50 diesels each producing 1600 HP at 1800 RPM and turning four-blade nozzled propellers through Hitachi Nico MG5506 gears with 6:1 reduction. Two 80 kW generators are each powered by Cummins 6BT5.9-D(M) engines. A three-ton electro hydraulic windlass handles the stockless 570-kg anchors. On the aft deck a 40-ton towing hook supplements a single-drum towing winch with 40-ton brake. The tug has a 40-ton bollard pull.

The wheelhouse includes an aft control station with a clear view of the working deck.

 

For more information please contact:

 

Ngieng Hock Sii,
Director
Rajang Maju Marine Industries Sdn Bhd,
No. 20, Ground Floor,
Lorong Wong Ting Hock 1,
PO Box 1761,
96008 Sibu, Sarawak, Malaysia
Phone: 60198273488 | 60168959545
E-mail: [email protected]
Web: rajangmaju.com.my

Steven Yii,
Cummins Scott and English Malaysia Sdn Bhd.
6A, Lrg Ding Lik Kwong 39,
Sibu, Sarawak 96000
Malaysia
Phone: 606 80 843 11807
E-mail: [email protected]

Related case studies
Marine Case Study

Trophy fish are measured by weight and length at the dock. They almost always exceed the size of the angler reeling them in. The exception would be M/V Chelsea ...

Marine Case Study

Greek passenger vessel repowers with Cummins.  Cruising to Symi on a water taxi is more than a boat ride across the Aegean Sea. Departing the eastern sh...

Marine Case Study

Crews with no choice but to head out to sea in rough weather conditions rely on trawlers' inherently robust, stout design based on the DNA of highly capable fis...