Generator models | C38D5I | Cummins Inc.

C38D5I

Frequency

50 Hz

Rating

25 - 200 kW/kVA

Product Availability

Africa Middle East, Asia Pacific, Latin America

Frequency

50

Engine Model & Fuel Type

X3.3-G1 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Contact Sales or find a Location