PRC1756 | Cummins Inc.

PRC1756

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Empty Container Handler
CDBS Lift Truck
CDBS Material Handling
CDBS Reach Stacker
PRC1756 planetary rigid axle

The PRC1756 planetary rigid axle is engineered to meet the increasing demands of heavy-duty Material Handling applications with the capability to support increased driveline torques and loading requirements for prolonged service and durability.

Featuring a wide selection of gear ratios, load capacities and track widths, the PRC1756 planetary rigid axle can be tailored to your specific needs.

Features & Benefits

  • Carrier input mounted caliper disc park brake option is available
  • Optional DCDL (driver-controlled differential lock) available for improved traction
  • Extra axle housing magnets available to reduce metallic contamination between scheduled lubrication change intervals
GAWR Rating Pounds (kg) Final Ratio Flange to Flange Inches (mm) Wheel Mounting Inches (mm) Minimum Wheel Size Inches (mm) Typical Axle Weight lbs (kg)
119,000 (50,000)    12.40, 13.61, 14.47, 15.79, 16.52, 17.41, 18.35, 19.59, 20.65, 21.71, 22.39, 23.60, 24.81, 26.02, 28.94, 30.35 127.95 (3,250) Hub piloted, 12 stud, 16.73 (425)  24.0 (610) 3,850 (1748)


To access our complete brochure library, click here.