PRC265 | Cummins Inc.

PRC265

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Rail Car
PRC265 planetary rigid axle

The PRC265 planetary rigid axle is engineered to meet the increasing demands of rail service equipment with the capability to support increased driveline torques and loading requirements for prolonged service and durability.

Features & Benefits

  • Standard unitized seal on the carrier input pinion reduces the likelihood of oil leaks
  • Optional limited slip differential with a 2.0 bias ratio for improved traction
  • Customizable with air disc or hydraulic brakes and a carrier input pinion mounted park brake options are also available
  • Extra axle housing magnets available to reduce metallic contamination between scheduled lubrication change intervals
GAWR Rating Pounds (kg) Differential Final Ratio Flange to Flange Inches (mm) Wheel Mounting Inches (mm) Minimum Wheel Size Inches (mm) Typical Axle Weight lbs (kg)
21,000 (9,500)          Open or Limited Slip 11.91, 15.48, 17.55, 19.03, 21.09, 22.11, 24.60, 25.80 18.15 (1,477) Hub piloted, 8 stud, 15.0 (381)  20 (508) 1,300 (590)


To access our complete brochure library, click here.