PRC3806 | Cummins Inc.

PRC3806

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Empty Container Handler
CDBS Lift Truck
CDBS Material Handling
PRC3806 planetary rigid axle

The PRC3806 planetary rigid axle is engineered to meet the increasing demands of heavy-duty Material Handling applications with the capability to support increased driveline torques and loading requirements for prolonged service and durability.

Featuring a wide selection of gear ratios, load capacities and vehicle installation mountings, the PRC3806 planetary rigid axle can be tailored to your specific needs.

Features & Benefits

  • Standard unitized seal on the carrier input pinion reduces the likelihood of oil leaks
  • Wheel mounted 17 in (432 mm) W4R wet disc brakes with sealed environment protect against contaminants for optimal brake performance in severe conditions
  • Carrier thrust screw provides ring gear supports high torque applications
  • Carrier input mounted caliper disc park brake option is available
GAWR Rating Pounds (kg) Final Ratio Flange to Flange Inches (mm) Wheel Mounting Inches (mm) Minimum Wheel Size Inches (mm) Typical Axle Weight lbs (kg)
160,000 (72,600)   17.77, 22.36, 23.69, 25.42, 27.95, 31.94, 33.43 114.38 (2,905) Hub piloted, 23 stud, 19.5 (495) 23 (585) 5,173 (2,300)


To access our complete brochure library, click here.