EX+™ L Commercial Air Disc Brake | Cummins Inc.

EX+™ L Air Disc Brake

Product Availability

North America

Applications

CDBS Bus and Coach
CDBS Construction and Utility
CDBS Trailer
CDBS Truck
Defense
EX+ L air disc brake

EX+ L air disc brakes are built for a wide range of applications and designed for unparalleled stopping distance, optimal pad and rotor wear, faster pad changes and reduced inspection time. Lightweight options are available for hub and rotor packages.

Features & Benefits

  • Robust gear synchronized adjuster maintains proper running clearance and delivers optimal pad and rotor wear
  • Double-sealing technology provides superior protection from water and debris entering the brake
  • Exclusive friction material for leading pad and rotor life
  • Visual wear indicator to allow for faster wear inspection without removing the wheel
  • Oval-shaped bushing to protect against seized calipers

Videos:

EX+ L Model Carrier Mount Air Chamber Orientation Air Chamber Size Rotor Size
EX+ L Axial 4 Degree/
12 Degree
Type 16
Type 20
Type 24
410 mm
430 mm
434 mm
Radial
EX+ H Axial 0 Degree/
12 Degree
Type 16
Type 20
Type 24
Type 27
Type 30
434 mm
Radial


To access our complete brochure library, click here.