Engines | B6.7 Euro VI | Cummins Inc.

B6.7 Euro VI

Power

220 - 320 hp 164 - 239 kW

Torque

663 - 885 lb-ft 899 - 1200 N•m

Certification

Euro VI

Product Availability

Europe

Applications

Medium-duty Truck
Euro Truck and Bus
Motorcoach
B6.7 Euro VI Engine


Setting the industry standard


The six-cylinder B6.7 has earned an unrivalled position as the world’s leading midrange engine platform for truck, bus and coach applications. And that’s because no other engine in its class can offer such high levels of performance and durability whilst operating under the most challenging duty cycles. The ability to keep performing under long operating hours, very high annual mileages and the most challenging route terrain comes as standard with the unrivalled B Series.

 

  • VGT® Turbo: Cummins Variable Geometry Turbocharger enables high torque from lower engine speeds to enhance vehicle driveability. 
  • Hybrid adapted: H versions of the B6.7 are specially configured for buses to integrate with hybrid drivelines, able to significantly reduce fuel consumption and CO2
  • HPCR: A highly efficient High Pressure Common Rail fuel system realizes the full potential of the 6.7-litre engine to deliver rapid response on a highly fuel-efficient basis. 
  • Smart electronics: Provide easy access to engine diagnostics and trip data, together with telematics capability.
  • Low carbon fuel: Compatible with HVO renewable fuel and B20 biodiesel without engine modification.
  • DPF/SCR: Diesel Particulate Filter and Selective Catalytic Reduction exhaust aftertreatment is purpose-designed by Cummins as an engine-integrated emissions control system.
  • Global platform: Available in versions to meet all emission standards worldwide.
Specifications
Advertised Horsepower Truck/coach Bus

230-320 hp

172-239 kW

220-300 hp

164-224 kW

Peak Torque

900-1200 N•m

663-885 lb-ft



To access our complete brochure library, click here.
Efficiency
Performance

or