Engines | ISF2.8 | Cummins Inc.

ISF2.8 for Light Commercial Vehicle

Power

107 - 160 hp 80 - 119 kW

Torque

206 - 265 lb-ft 279 - 359 N•m

Certification

Euro III, Euro 3

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Light Commercial Vehicle
Cummins ISF2.8 Engine for Light Commercial Vehicles

The ISF engine family is the newest addition to Cummins lineup of dependable engines. With exceptional performance, low weight, low operating costs, and the reliability and durability expected from Cummins, the ISF2.8 is ideal for light commercial vehicle applications such as trucks, vans, pickups, and utility vehicles. The ISF2.8 is the lightest and strongest engine in its displacement class and is the perfect choice for weight sensitive and space constrained installations below 3.5 tons GVW.

The ISF2.8 offers advanced thermal engineering, electronic integration, and a High Pressure Common Rail fuel system. In addition, a Cummins wastegated turbocharger is used for excellent performance across rpm range and improved response through higher low-end torque.

Currently available at Euro III and Euro IV emissions levels, the ISF2.8 offers high power and torque for an engine of this size and weight. Cummins utilized modular architecture to create the ISF2.8 with the capability to meet the world’s most stringent emissions regulations of today and in the future. Lower emissions levels beyond Euro IV can be achieved without sacrificing performance and with minimal impact on installation.

Specifications
Advertised Horsepower   107-160 hp (80-120 kW)
Peak Torque  206-265 lb-ft (280-360 N•m)
Number of Cylinders  4
Engine Weight (Dry)  214 kg 
Fuel System HPCR 
Emission Euro 3, Euro 4

Light Duty (chassis certification) ratings are for applications below 3.5 tonnes gross vehicle weight.
Heavy Duty (engine dyno certification) ratings are for applications above 3.5 tonnes gross vehicle weight.



To access our complete brochure library, click here.
Ratings
HD
  110 kW @ 3200 / 360 N•m@ 1800
96 kW @ 3200 / 310 N•m @ 1600
LD
  120 kW @ 3600 / 360  N•m @ 1800
96 kW @ 3600 / 280 N•m @ 1400
80 kW @ 2600 / 280 N•m @ 1200
Efficiency
Performance

or