Engines | KTA19GC Gas Compression Applications | Cummins Inc.

KTA19GC Gas Compression Applications

Power

265 - 420 hp 198 - 313 kW

Torque

lb-ft 0 N•m

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Oil and Gas Engines
Gas Compression

Gathering compression requires power that is reliable, durable and has world class support. It calls for the Cummins KTA19GC – a high-performance natural gas engine that shares the proven heritage of the Cummins K Series diesel engines and many of the same heavy-duty components. It is no surprise that the KTA19GC has low maintenance cost and keeps the gas flowing. Every day.

Specifications

General Specifications
Inline 6-Cylinder, 4-Cycle, Natural Gas

Bore 6.25 in (159 mm)
Stroke 6.25 in (159 mm)
Displacement 18.8 L (1150 cubic in)
Engine Power* 265-420 hp (198-313 kW)
Compression ratio 8.5:1
Aspiration Turbocharged and aftercooled
Exhaust Type Watercooled manifold
Weight** 4840 lb (2195 kg)
Lube oil capacity 27.0 gal (102.0 L)
Rotation Counterclockwise

* Rating dependent
** Weight is approximate and varies with options.



To access our complete brochure library, click here.
Ratings
Model Rating

Compression Ratio

Emissions
KTA19GC

420 hp (313 kW) @ 1800 rpm

8.5:1

Export Only

KTA19GC

380 hp (283 kW) @ 1800 rpm

8.5:1

Export Only

KTA19GC

265 hp (198 kW) @ 1200 rpm

8.5:1

Export Only

(1) NSPS compliant with customer installed Air-fuel ratio (AFR) controller and catalyst. 

* Requires EPA site validation testing

Efficiency
Performance

or