Engines | KTA38GC Gas Compression Applications | Cummins Inc.

KTA38GC Gas Compression Applications

Power

635 - 850 hp 474 - 634 kW

Torque

lb-ft 0 N•m

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Applications

Oil and Gas Engines
Gas Compression
KTA38GC engine for gas compression applications

Gathering and midstream compression requires power that is reliable, durable and has world-class support. It calls for the Cummins KTA38GC – an emissions compliant, high-performance natural gas engine that shares the proven heritage of the Cummins K Series diesel engines and many of the same heavy-duty components. It is no surprise that the KTA38GC has low maintenance cost, stays emissions compliant and keeps the gas flowing. Every day.

Specifications

General Specifications
V-12, 4 Stroke Diesel

Bore 6.25 in (159 mm) 
Stroke 6.25 in (159 mm) 
Displacement 37.7 L (2300 cubic in)
Engine Power* 635-850 hp (474-634 kW) 
Compression ratio 8.5:1 
Aspiration Turbocharged and aftercooled
Exhaust Type Watercooled manifold 
Weight** 11,932 lb (5,412 kg) 
Coolant capacity 32.7 gal (123.8 L) 
Lube oil capacity 89.0 gal (336.9 L) 
Rotation Counterclockwise 

* Rating dependent
** Weight is approximate and varies with options.



To access our complete brochure library, click here.
Ratings
Model Rating

Compression Ratio

Emissions
KTA38GCSLB

850 hp (634 kW) @ 1800 rpm

8.5:1

(1)

KTA38GCSLB

710 hp (529 kW) @ 1500 rpm

8.5:1

(1)

KTA38GCE

760 hp (567 kW) @ 1800 rpm

8.5:1

Customer Dependent

KTA38GCE

635 hp (474 kW) @ 1500 rpm

8.5:1

Customer Dependent

(1) This engine emits 2.0 gr/hp-hr NOx, 4.0 gr/hp-hr CO, 1.0 gr/hp-hr VOC. This engine does not meet the revised EPA SI NSPS requirements for non-emergency engines and is offered only for use outside the U.S.

* EPA requires site validation testing.

Efficiency
Performance

or