Fire Pumps | CFP60E | Cummins Inc.

CFP60E

Modeled after the Cummins QST60, the CFP60E has higher torque, shorter service times, longer maintenance intervals, and increased fuel economy. Customers request this model due to the durability and compactness of the design which can be configured to meet most applications.

Power

1820 - 2656 hp 1357 - 1981 kW

Displacement

3673 cu in (60.2 L)

Certification

EPA Tier 2

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America
CFP60E fire pump drive engine

Features & Benefits

  • Quantum System Electronics - A field-proven, fully-sealed wiring harness with fail-safe connectors integrates the Electronic Control Module (ECM) with the engine sensors for optimized engine performance, monitoring, and protection.
  • One-piece Ferrous Cast Ductile Iron Pistons - Provide increased strength and durability to handle increased cylinder pressures for longer life-to-overhaul, while allowing higher ratings over larger-displacement engines with aluminum pistons.
  • Turbocharger - Designed by Cummins Turbo Technology, Holset® HE851 design improves air handling with an extended life-to-rebuild.
  • Swirl-port Cylinder Heads - Optimize durability and combustion sealing. Advanced airflow improves fuel economy, low-end torque performance, and emissions capability.
  • Advanced Valve Metallurgy - Chrome plating on valve stem and nitro-sulphurizing treatment on the entire valve surface provide additional durability.
  • Two-stage Cummins® Oil Filter - Combines full-flow and bypass filtration to effectively remove harmful sludge and up to three times as many contaminants to reduce engine wear.

Emissions: Non-certified

Engine Type: 4 Cycle; V; 16 Cylinder

Aspiration: Turbocharged/2 Pump - 2 Loop low-temperature After-cooled

Displacement: 3673 in3 (60.2 L)

Rotation: Counter - clockwise from the flywheel end

Model Name Engine Type Aspiration Displacement Rotation Certification Power Min (Hp) Power Max (Hp) Spec Sheet
CFP60E-F10 4 Cycle; V; 16 Cylinder Turbocharged/2 Pump - 2 Loop low-temperature After-cooled 3673 cu in (60.2 L) Counter-clockwise from the flywheel end 1820 2191 CFP60E-F10 Spec Sheet
CFP60E-F20 4 Cycle; V; 16 Cylinder Turbocharged/2 Pump - 2 Loop low-temperature After-cooled 3673 cu in (60.2 L) Counter-clockwise from the flywheel end 1920 2346 CFP60E-F20 Spec Sheet
CFP60E-F30 4 Cycle; V; 16 Cylinder Turbocharged/2 Pump - 2 Loop low-temperature After-cooled 3673 cu in (60.2 L) Counter-clockwise from the flywheel end 2020 2501 CFP60E-F30 Spec Sheet
CFP60E-F40 4 Cycle; V; 16 Cylinder Turbocharged/2 Pump - 2 Loop low-temperature After-cooled 3673 cu in (60.2 L) Counter-clockwise from the flywheel end 2120 2656 CFP60E-F40 Spec Sheet


To access our complete brochure library, click here.