Generator models | C1000D5 | Cummins Inc.

C1000D5

Frequency

50 Hz
Rated for kW kVA
Prime 751 939
Standby 833 1041
Data Center Continuous 751 939

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QST30-G3 - Diesel

Rating

Data Center Continuous

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

ISO Container

Unhoused

kW/kVA

500 - 1000 kW/kVA

Prime

751 kW

939 kVA

Standby

833 kW

1041 kVA

Data Center Continuous

751 kW

939 kVA

Contact Sales or find a Location