Generator models | C100D2R | Cummins Inc.

C100D2R

Frequency

50/60, Dual Hz
Rated for kW kVA
Prime 80 110
Standby 88 125

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America, North America

Frequency

50/60

Dual

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

QSB5-G5 - Diesel

Rating

Prime

Standby

Product Type

50Hz Rental - Diesel

60Hz Rental - Diesel

Type of Enclosure

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

80 kW

110 kVA

Standby

88 kW

125 kVA

Contact Sales or find a Location