Generator models | C150D5 | Cummins Inc.

C150D5

Frequency

50 Hz
Rated for kW kVA
Prime 109 136
Standby 120 150
Continuous 32 40

Product Availability

India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

6BTA5.9-G3 - Diesel

Rating

Continuous

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

25 - 200 kW/kVA

Prime

109 kW

136 kVA

Standby

120 kW

150 kVA

Continuous

32 kW

40 kVA

Contact Sales or find a Location