Generator models | C16D6 | Cummins Inc.

C16D6

Frequency

60 Hz
Rated for kW kVA
Prime 15 18
Standby 16 20

Product Availability

Africa Middle East, Asia Pacific, India, Latin America

Frequency

60

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

X2.5-G4 - Diesel

Rating

Prime

Standby

Product Type

60Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

Unhoused

kW/kVA

5 - 25 kW/kVA

Prime

15 kW

18 kVA

Standby

16 kW

20 kVA

Contact Sales or find a Location