Generator models | C17D5 | Cummins Inc.

C17D5

Frequency

50 Hz
Rated for kW kVA
Prime 12 15
Standby 13 17

Product Availability

Africa Middle East, Asia Pacific, Europe, India, Latin America

Frequency

50

Emission Levels

E.U., mobile application

E.U., stationary application

EPA, nonroad (portable) application

EPA, stationary emergency application

EPA, stationary non-emergency application

Engine Model & Fuel Type

X2.5-G2 - Diesel

Rating

Prime

Standby

Product Type

50Hz Diesel

Type of Enclosure

Sound Attenuated & Weather Protective

kW/kVA

5 - 25 kW/kVA

Prime

12 kW

15 kVA

Standby

13 kW

17 kVA

Contact Sales or find a Location